IESNA:LM-63-2002
[TEST]P952439
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-750-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29093
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4302.2 4773.2 5189.2 5493.1 5552 5221.5 4835.9 4604.2 4571.9 4769.4
5160.7 5639.3 6165.5 6938.5 7601.4 8036.4 8522.6 9109.6 9799.1 10444.9
10993.8 11369.9 11284.4 11012.8 10213.1 8520.7 6380.1 4287 2454 1375.2
919.3 626.8 271.6 140.6 49.4 0 0
4302.2 4746.6 5172.1 5472.2 5540.6 5223.4 4837.8 4594.7 4554.8 4742.8
5118.9 5580.5 6093.3 6771.4 7508.4 7909.1 8397.3 8946.2 9645.2 10266.3
10811.4 11208.4 11140 10849.4 10156.1 8570.1 6551.1 4423.7 2497.7 1360
921.2 647.7 273.5 159.6 58.9 9.5 0
4302.2 4750.4 5156.9 5479.8 5590 5346.8 4957.5 4674.4 4596.6 4720
5044.8 5438 5950.8 6522.6 7257.6 7688.8 8104.8 8600.5 9248.2 9838.9
10420.2 10748.8 10735.5 10344.2 9848.4 8568.2 6769.5 4571.9 2704.8 1633.5
1124.5 826.2 545.1 347.6 214.6 83.6 0
4302.2 4704.8 5105.6 5428.5 5609 5495 5147.4 4830.2 4674.4 4723.8
4949.9 5295.6 5681.1 6110.4 6744.8 7303.2 7742 8209.2 8754.4 9388.8
9939.6 10422.1 10712.7 10691.8 10651.9 10735.5 9983.3 8190.3 5115.1 2427.4
1530.9 1183.3 849 548.9 269.7 66.5 0
4302.2 4672.5 5039.1 5375.3 5609 5688.7 5464.6 5162.6 4911.9 4824.5
4929 5174 5487.4 5854 6218.7 6784.7 7441.9 7895.8 8479 9083
9732.6 10281.5 10703.2 11028 11164.7 11411.7 11742.1 10758.3 8292.8 4634.6
1806.3 835.7 564.1 355.2 178.5 22.8 0
4302.2 4638.4 4955.6 5282.3 5550.1 5743.8 5781.8 5609 5392.4 5212
5174 5280.4 5517.8 5774.2 6114.2 6463.7 7063.9 7854.1 8404.9 8849.3
9426.8 10127.6 10864.6 11521.8 12165.7 12898.9 14207.6 15582.8 15202.9 13018.6
9113.4 4446.5 1415.1 495.7 176.6 20.9 0
4302.2 4571.9 4843.5 5128.4 5400 5643.1 5861.6 5994.5 6009.7 5971.7
5945.2 6000.2 6131.3 6328.8 6589.1 6936.6 7375.4 7949 8670.8 9438.2
10192.2 11075.5 12131.5 13275 14581.8 15768.9 17187.8 19544.9 23383.6 24728.4
21309.5 14097.4 7308.9 3453.1 1202.3 142.5 0
4302.2 4562.4 4803.6 5054.3 5325.9 5563.4 5810.3 6028.7 6171.2 6251
6338.3 6477 6659.3 6891.1 7217.8 7618.5 8080.1 8655.6 9326.1 10118.2
11001.4 11937.8 12999.6 14255.1 15516.3 16792.7 18177.3 20074.9 23575.5 26599.3
24663.8 17277 9255.8 4043.8 1225.1 119.7 0
4302.2 4514.9 4716.2 4938.5 5156.9 5396.2 5637.4 5888.2 6146.5 6412.4
6659.3 6938.5 7295.6 7738.2 8351.7 9001.3 9713.6 10444.9 11259.7 12182.8
13098.3 14010 14938.9 15956.9 17058.6 18135.6 19229.6 20540.2 22494.7 24244.1
23195.6 18779.5 11778.2 4942.3 1046.6 95 0
4302.2 4431.3 4571.9 4718.1 4875.8 5042.9 5223.4 5422.8 5648.8 5920.5
6268.1 6672.6 7130.4 7740.1 8547.3 9466.7 10410.7 11436.3 12560.8 13736.5
14931.3 16025.3 17060.5 18036.8 18895.3 19721.6 20682.7 21748.2 23060.7 23039.8
20430 15776.5 8858.8 2600.3 391.3 55.1 0
4302.2 4345.8 4404.7 4465.5 4528.2 4608 4701 4803.6 4921.4 5082.8
5295.6 5542.5 5852.1 6300.3 6927.1 7700.2 8583.4 9502.7 10431.6 11309.1
12110.6 12902.7 13690.9 14450.7 15125 15725.2 16334.9 17020.6 17520.1 16405.2
13404.1 9253.9 3665.9 752.2 207 68.4 0
4302.2 4306 4311.7 4328.8 4351.5 4370.5 4402.8 4435.1 4471.2 4524.4
4600.4 4680.1 4769.4 4930.9 5175.9 5462.7 5874.9 6372.5 6989.8 7652.7
8323.2 8986.1 9658.5 10287.2 10843.7 11339.5 11759.2 12175.2 12228.4 10885.5
8701.2 6013.5 2408.5 480.6 123.5 38 0
4302.2 4254.7 4226.2 4184.4 4138.8 4091.3 4028.6 3967.9 3880.5 3770.3
3652.6 3485.4 3333.5 3234.7 3211.9 3259.4 3456.9 3808.3 4256.6 4716.2
5124.6 5449.4 5734.3 5985 6171.2 6262.4 6169.3 5743.8 4849.2 3489.2
2138.7 1118.8 425.5 112.1 24.7 0 0
4302.2 4171.1 4013.5 3836.8 3637.4 3386.6 3115 2811.1 2503.4 2233.7
2015.3 1838.6 1700 1601.2 1532.8 1466.3 1415.1 1401.8 1462.5 1629.7
1827.2 1956.4 1964 1851.9 1665.8 1411.3 1145.3 866.1 605.9 368.5
216.5 127.3 68.4 22.8 5.7 0 0
4302.2 4068.5 3787.4 3460.7 3061.8 2649.7 2266 1965.9 1739.9 1548
1371.4 1208 1086.5 1029.5 1001 963 934.5 907.9 873.7 843.3
820.5 782.6 725.6 649.6 564.1 476.8 395.1 332.4 279.2 227.9
170.9 110.2 51.3 13.3 3.8 0 0
4302.2 3948.9 3536.7 3042.9 2543.3 2098.8 1798.7 1578.4 1375.2 1206.1
1099.8 1037.1 983.9 936.4 890.8 847.1 803.5 750.3 691.4 640.1
604 567.9 533.7 486.2 444.5 393.2 349.5 303.9 252.6 197.5
131.1 77.9 36.1 13.3 3.8 0 0
4302.2 3884.3 3352.5 2733.2 2171 1808.2 1561.3 1344.8 1194.7 1122.6
1063.7 999.1 934.5 875.6 822.4 771.2 710.4 645.8 583.1 531.8
490 448.3 421.7 397 364.7 326.7 284.9 239.3 184.2 131.1
93.1 55.1 24.7 5.7 0 0 0
4302.2 3791.2 3147.3 2450.2 1935.5 1629.7 1392.3 1242.2 1168.1 1109.3
1050.4 976.3 904.1 833.8 763.6 693.3 623 558.4 507.1 467.3
436.9 410.3 383.7 347.6 311.5 277.3 237.4 195.6 157.7 125.4
93.1 60.8 20.9 0 0 0 0
4302.2 3734.2 3003 2271.7 1821.5 1534.7 1322 1230.8 1175.7 1115
1050.4 976.3 896.5 812.9 731.3 651.5 581.2 528 490 452.1
417.9 381.8 351.4 321 290.6 254.5 214.6 174.7 144.4 114
81.7 49.4 11.4 0 0 0 0
4302.2 3683 2892.8 2171 1775.9 1494.8 1310.6 1246 1183.3 1120.7
1058 985.8 907.9 824.3 740.8 666.7 605.9 547 495.7 448.3
408.4 364.7 330.5 298.2 262.1 216.5 172.8 144.4 117.8 87.4
58.9 28.5 5.7 0 0 0 0
4302.2 3684.9 2866.2 2144.4 1741.8 1470.1 1314.4 1261.2 1209.9 1147.2
1082.7 1014.3 944 866.1 784.5 706.6 640.1 579.3 528 478.7
427.4 374.2 330.5 290.6 246.9 197.5 150.1 125.4 100.7 76
49.4 22.8 3.8 0 0 0 0
4302.2 3726.6 2906.1 2171 1762.7 1483.4 1320.1 1266.9 1217.5 1154.8
1092.2 1025.7 953.5 877.5 797.8 718 645.8 585 543.2 497.6
435 381.8 334.3 292.5 243.1 195.6 150.1 125.4 98.8 74.1
49.4 22.8 5.7 0 0 0 0
